Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut - Trapezoidal nuts, long red brass blank LRM thread to DIN ISO 103
Bill of material
Trapezoidal Nut, long red brass blank LRM thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. LRM-40x7-LH
CNSORDERNO
Order number
LRM-40x7-LH
STG
Increasing
LH left-handed
AG
Number of threads
1 mm
DS
D x pitch
40x7 mm
D
Dimensions
80 mm
L
Dimensions
80 mm
CNSMASSEXACT
weight
2.80 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices